SCDS143E October   2003  – September 2026 SN74CB3Q3125

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics
    7. 5.7 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
  10. 9 Power Supply Recommendations
  11. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information

Electrical Characteristics

over recommended operating free-air temperature range (unless otherwise noted)(1)
PARAMETERTEST CONDITIONSMINTYP(2)MAXUNIT
VIKVCC = 3.6V,II = –18mA–1.8V
IINControl inputsVCC = 3.6V,VIN = 0 to 5.5V±1µA
IOZ(3)VCC = 3.6V,VO = 0 to 5.5V,
VI = 0,
Switch OFF,
VIN = VCC or GND
±1µA
IoffVCC = 0,VO = 0 to 5.5V,VI = 01µA
ICCVCC = 3.6V,II/O = 0,
Switch ON or OFF,
VIN = VCC or GND0.31mA
ΔICC(4)Control inputsVCC = 3.6V,One input at 3V,Other inputs at VCC or GND30µA
ICCD(5)Per control
input
VCC = 3.6V,A and B ports open,0.060.2mA/
MHz
Control input switching at 50% duty cycle
CinControl inputsVCC = 3.3V,VIN = 5.5V, 3.3V, or 02.53.5pF
Cio(OFF)VCC = 3.3V,Switch OFF,
VIN = VCC or GND,
VI/O = 5.5V, 3.3V, or 045pF
Cio(ON)VCC = 3.3V,Switch ON,
VIN = VCC or GND,
VI/O = 5.5V, 3.3V, or 0810pF
ron(6)VCC = 2.3V,
TYP at VCC = 2.5V
VI = 0,IO = 30mA48Ω
VI = 1.7V,IO = –15mA49
VCC = 3VVI = 0,IO = 30mA46
VI = 2.4V,IO = –15mA48
VIN and IIN refer to control inputs. VI, VO, II, and IO refer to data pins.
All typical values are at VCC = 3.3V (unless otherwise noted), TA = 25°C.
For I/O ports, the parameter IOZ includes the input leakage current.
This is the increase in supply current for each input that is at the specified TTL voltage level, rather than VCC or GND.
This parameter specifies the dynamic power-supply current associated with the operating frequency of a single control input (see Figure 5-2).
Measured by the voltage drop between the A and B terminals at the indicated current through the switch. ON-state resistance is determined by the lower of the voltages of the two (A or B) terminals.