SCDS397B November   2018  – August 2025 TMUX6136

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Thermal Information
    4. 5.4 Recommended Operating Conditions
    5. 5.5 Electrical Characteristics (Dual Supplies: ±15V)
    6. 5.6 Switching Characteristics (Dual Supplies: ±15V)
    7. 5.7 Electrical Characteristics (Single Supply: 12V)
    8. 5.8 Switching Characteristics (Single Supply: 12V)
    9. 5.9 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
      1. 6.1.1  On-Resistance
      2. 6.1.2  Off-Leakage Current
      3. 6.1.3  On-Leakage Current
      4. 6.1.4  Transition Time
      5. 6.1.5  Break-Before-Make Delay
      6. 6.1.6  Charge Injection
      7. 6.1.7  Off Isolation
      8. 6.1.8  Channel-to-Channel Crosstalk
      9. 6.1.9  Bandwidth
      10. 6.1.10 THD + Noise
      11. 6.1.11 AC Power Supply Rejection Ratio (AC PSRR)
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Ultralow Leakage Current
      2. 6.3.2 Ultralow Charge Injection
      3. 6.3.3 Bidirectional and Rail-to-Rail Operation
    4. 6.4 Device Functional Modes
      1. 6.4.1 Truth Table
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
      3. 7.2.3 Application Curve
  9. 8 Power Supply Recommendations
  10. 9 Layout
    1. 9.1 Layout Guidelines
    2. 9.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VDD to VSS Supply voltage 36 V
VDD to GND –0.3 18 V
VSS to GND –18 0.3 V
VDIG Digital input pin (SEL1, SEL2) voltage GND –0.3 VDD+0.3 V
IDIG Digital input pin (SEL1, SEL2) current –30 30 mA
VANA_IN Analog input pin (Sx) voltage VSS–0.3 VDD+0.3 V
IANA_IN Analog input pin (Sx) current –30 30 mA
VANA_OUT Analog output pin (D) voltage VSS–0.3 VDD+0.3 V
IANA_OUT Analog output pin (D) current –30 30 mA
TA Ambient temperature –55 140 °C
TJ Junction temperature 150 °C
Tstg Storage temperature –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute maximum rated conditions for extended periods may affect device reliability.