SCDS407E November 2020 – August 2022 TMUX7219
PRODUCTION DATA
The TMUX7219 has internal weak pull-up and pull-down resistors to GND to ensure the logic pins are not left floating. The value of this pull-down resistor is approximately 4 MΩ, but is clamped to about 1 µA at higher voltages. The EN pin integrates a pull-up resistor to VDD and the SEL pin integrates a pull-down resistor. This feature integrates up to two external components and reduces system size and cost.