SCDS407E November 2020 – August 2022 TMUX7219
PRODUCTION DATA
For this design example, use the parameters listed in Table 9-2.
PARAMETERS | VALUES |
---|---|
Supply (VDD) | 15 V |
Supply (VSS) | −15 V |
MUX I/O signal range | −15 V to 15 V (Rail-to-Rail) |
Control logic thresholds | 1.8 V compatiable (up to VDD) |
EN | EN pulled high to enable the switch |
Zero-flow drift (ZFD) | ±250 ps (typical) |
Single-shot standard deviation (STD) | <500 ps |