SCDS414G December   2019  – March 2026 TMUX1308-Q1 , TMUX1309-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information: TMUX1308-Q1
    5. 6.5  Thermal Information: TMUX1309-Q1
    6. 6.6  Electrical Characteristics
    7. 6.7  Logic and Dynamic Characteristics
    8. 6.8  Timing Characteristics
    9. 6.9  Injection Current Coupling
    10. 6.10 Typical Characteristics
  8. 7 Parameter Measurement Information
    1. 7.1  On-Resistance
    2. 7.2  Off-Leakage Current
    3. 7.3  On-Leakage Current
    4. 7.4  Transition Time
    5. 7.5  Break-Before-Make
    6. 7.6  tON(EN) and tOFF(EN)
    7. 7.7  Charge Injection
    8. 7.8  Off Isolation
    9. 7.9  Crosstalk
    10. 7.10 Bandwidth
    11. 7.11 Injection Current Control
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Bidirectional Operation
      2. 8.3.2 Rail-to-Rail Operation
      3. 8.3.3 1.8V Logic Compatible Inputs
      4. 8.3.4 Fail-Safe Logic
      5. 8.3.5 Injection Current Control
        1. 8.3.5.1 TMUX13xx-Q1 is Powered, Channel is Unselected, and the Input Signal is Greater Than VDD (VDD = 5V, VINPUT = 5.5V)
        2. 8.3.5.2 TMUX13xx-Q1 is Powered, Channel is Selected, and the Input Signal is Greater Than VDD (VDD = 5V, VINPUT = 5.5V)
        3. 8.3.5.3 TMUX13xx-Q1 is Unpowered and the Input Signal has a Voltage Present (VDD = 0V, VINPUT = 3V)
    4. 8.4 Device Functional Modes
    5. 8.5 Truth Tables
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Short To Battery Protection
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Pin Configuration and Functions

TMUX1308-Q1 TMUX1309-Q1 TMUX1308-Q1: PW Package,16-Pin TSSOP(Top View)Figure 5-1 TMUX1308-Q1: PW Package,16-Pin TSSOP(Top View)
TMUX1308-Q1 TMUX1309-Q1 TMUX1308-Q1: DYY Package,16-Pin SOT-23-THIN(Top View)Figure 5-2 TMUX1308-Q1: DYY Package,16-Pin SOT-23-THIN(Top View)
TMUX1308-Q1 TMUX1309-Q1 TMUX1308-Q1: BQB Package,16-Pin WQFN(Top View)Figure 5-3 TMUX1308-Q1: BQB Package,16-Pin WQFN(Top View)
Table 5-1 Pin Functions TMUX1308-Q1
PINTYPE(1)DESCRIPTION(2)
NAMENO.
S41I/OSource pin 4. Signal path can be an input or output.
S62I/OSource pin 6. Signal path can be an input or output.
D3I/ODrain pin (common). Signal path can be an input or output.
S74I/OSource pin 7. Signal path can be an input or output.
S55I/OSource pin 5. Signal path can be an input or output.
EN6IActive low logic input. When this pin is high, all switches are turned off. When this pin is low, the A[2:0] address inputs determine which switch is turned on as listed in Table 8-1.
N.C.7Not ConnectedNot internally connected.
GND8PGround (0V) reference
A29IAddress line 2. Controls the switch configuration as listed in Table 8-1.
A110IAddress line 1. Controls the switch configuration as listed in Table 8-1.
A011IAddress line 0. Controls the switch configuration as listed in Table 8-1.
S312I/OSource pin 3. Signal path can be an input or output.
S013I/OSource pin 0. Signal path can be an input or output.
S114I/OSource pin 1. Signal path can be an input or output.
S215I/OSource pin 2. Signal path can be an input or output.
VDD16PPositive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VDD and GND.
Thermal pad—Exposed thermal pad with conductive die attached. No requirement to solder this pad. If connected, then it should be left floating or tied to GND.
I = input, O = output, I/O = input and output, P = power.
For what to do with unused pins, refer to Section 8.4.
TMUX1308-Q1 TMUX1309-Q1 TMUX1309-Q1: PW Package,16-Pin TSSOP(Top View)Figure 5-4 TMUX1309-Q1: PW Package,16-Pin TSSOP(Top View)
TMUX1308-Q1 TMUX1309-Q1 TMUX1309-Q1: DYY Package,16-Pin SOT-23-THIN(Top View)Figure 5-5 TMUX1309-Q1: DYY Package,16-Pin SOT-23-THIN(Top View)
TMUX1308-Q1 TMUX1309-Q1 TMUX1309-Q1: BQB Package,16-Pin WQFN(Top View)Figure 5-6 TMUX1309-Q1: BQB Package,16-Pin WQFN(Top View)
Table 5-2 Pin Functions TMUX1309-Q1
PINTYPE(1)DESCRIPTION(2)
NAMENO.
S0B1I/OSource pin 0 of mux B. Can be an input or output.
S2B2I/OSource pin 2 of mux B. Can be an input or output.
DB3I/ODrain pin (Common) of mux B. Can be an input or output.
S3B4I/OSource pin 3 of mux B. Can be an input or output.
S1B5I/OSource pin 1 of mux B. Can be an input or output.
EN6IActive low logic input. When this pin is high, all switches are turned off. When this pin is low, the A[1:0] address inputs determine which switch is turned on.
N.C.7Not ConnectedNot internally connected.
GND8PGround (0V) reference
A19IAddress line 1. Controls the switch configuration as listed in Table 8-2.
A010IAddress line 0. Controls the switch configuration as listed in Table 8-2.
S3A11I/OSource pin 3 of mux A. Can be an input or output.
S0A12I/OSource pin 0 of mux A. Can be an input or output.
DA13I/ODrain pin (Common) of mux A. Can be an input or output.
S1A14I/OSource pin 1 of mux A. Can be an input or output.
S2A15I/OSource pin 2 of mux A. Can be an input or output.
VDD16PPositive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VDD and GND.
Thermal pad—Exposed thermal pad with conductive die attached. No requirement to solder this pad. If connected, then it should be left floating or tied to GND.
I = input, O = output, I/O = input and output, P = power.
For what to do with unused pins, refer to Section 8.4.