11 Revision History
Changes from Revision F (July 2023) to Revision G (March 2026)
- Added Robotics to Applications
Go
Changes from Revision E (September 2022) to Revision F (July 2023)
- Added short-to-battery protection to the Features sectionGo
- Added zonal architecture to the Applications sectionGo
- Updated the Device Information table to include channel countGo
- Added the Short To Battery Protection
sectionGo
Changes from Revision D (November 2020) to Revision E (September 2022)
- Updated the Injection Current Control sectionGo
Changes from Revision C (August 2020) to Revision D (November 2020)
- Changed the status of the TMUX1309 device from preview to productionGo
- Changed ΔRON test condition to VDD / 2 Go
- Changed max ΔRON spec limit for 1.8V and 2.5V supplyGo
Changes from Revision B (July 2020) to Revision C (August 2020)
- Updated the numbering format for tables, figures, and cross-references throughout the documentGo
- Added the Typical CharacteristicsGo
Changes from Revision A (June 2020) to Revision B (July 2020)
- Added thermal information for TMUX1309-Q1Go
Changes from Revision * (December 2019) to Revision A (June 2020)
- Changed status From: Advanced Information To: Production Data
Go