SCEA109A July   2021  – August 2021 SN74AVC8T245 , SN74AVC8T245-Q1 , SN74AXC8T245 , SN74AXC8T245-Q1 , SN74LXC8T245

 

  1.   1
  2.   2
  3.   Design Considerations
  4.   Recommended Parts

RGMII is a high-bandwidth data bus protocol with very strict timing considerations. The following device recommendations are provided as a suggested solution as they can support the data rates required for RGMII interfaces; however, because the RGMII specification is defined without consideration for voltage level translation, board-level assessment of key timing parameters and assessment of performance within the system is encouraged.