SCEA113 October 2021 TPS650861 , TPS650864
For the next three cases, the regulator used for VCCINT and the external FET used for Buck 2 will vary depending on the exact power requirements, as shown in Figure 6-2, Figure 6-3, and Figure 6-4. For a general selection guideline based on Zynq UltraScale+ devices, see Table 6-2. Please note that several configurations can be applicable to a given device, depending on the use case.
| Device | VCCINT Regulator | Buck 2 FET |
|---|---|---|
| ZU2 - ZU5 (CG, EG) | Buck 2 | CSD87381P (<15 A) |
| ZU4 EV | ||
| ZU6 - ZU9 (CG, EG) | Buck 2 | CSD87588N (<25 A) |
| ZU5, ZU7 EV | ||
| ZU11 - ZU19 (EG) | TPS543B20 (<25 A) | CSD87381P (<15 A) |
| TPS543C20A (<40 A) |
Note that the external FETs on Buck 1 and 6 can also be modified depending on the load current requirements. Please see the Selecting the FETs section of the TPS650864 data sheet for more information on FET selection.
Figure 6-2 shows an example power map for the Power/Efficiency Optimized configuration. The rails shown follow the settings of the pre-programmed TPS6508641; however, as discussed in Section 5, the TPS650861 can also be used to power this configuration.