SCEA151 May   2025 TXG1020 , TXG1020-Q1 , TXG1021 , TXG1021-Q1 , TXG1041 , TXG1041-Q1 , TXG1042 , TXG1042-Q1 , TXG4020 , TXG4020-Q1 , TXG4021 , TXG4021-Q1 , TXG4041 , TXG4041-Q1 , TXG4042 , TXG4042-Q1 , TXG4122 , TXG8010-Q1 , TXG8020 , TXG8020-Q1 , TXG8021 , TXG8021-Q1 , TXG8041 , TXG8041-Q1 , TXG8042 , TXG8042-Q1 , TXG8122-Q1

 

  1.   1
  2.   2
  3.   Trademarks

In complex industrial and automotive systems, DC ground offsets and AC ground noise are common due to long cable runs, high-current loads, and separate power supplies that introduce different ground references across subsystems. These conditions lead to ground potential differences; disrupting communication and degrading signal integrity. As an example, in automotive systems, multiple components—such as, electronic control units (ECUs), sensors, and actuators—share a common chassis ground, but varying current paths and voltage drops can introduce ground offsets. This shift in ground can interfere with sensitive circuits, such as sensors and communication lines; leading to performance issues.

Texas Instruments' latest family of ground-level translator devices features patented technology and addresses static and dynamic ground offset issues, in systems spanning millivolts to ±80V, to achieve robust communication across subsystems. The new ground-level translator portfolio delivers compactness, at 1/7th the size of existing methods, and scalability across multiple channel counts and configurations. This new family offers a more targeted device for a growing system-level design problem.

TXG8041-Q1 The TXGx041 Used in an Automotive
                Application to Address Ground Offset Figure 1 The TXGx041 Used in an Automotive Application to Address Ground Offset

The TXG product family offers these features to resolve the design challenges of customers:

  • Ground voltage DC shift up to ±80V
  • AC noise rejection up to 130VPP at 1MHz
  • CMTI of 1kV/µs at 40V
  • Up to 250Mbps data rate
  • Low prop delay (< 5ns)
  • Low Ch-Ch skew (0.35ns)
  • Voltage level translation from 1.8V to 5V
  • Low power consumption (0.65mA/Ch)
  • Wide temperature range (-40°C to +125°C)

The TXG family has a comprehensive portfolio to support a variety of application needs. Table 1 shows the different part numbers based on the ground offset, channel count, and signal direction. Table 2 displays each channel count with the respective package and package area.

Table 1 Ground-Level Translator Product Portfolio
Signal Type Number of Channels Channel Direction Ground DC Offset Voltage
± 80V ± 40V ± 10V
Push-Pull 4 Ch 3 forward
1 reverse
TXG8041 TXG4041 TXG1041
TXG8041-Q1 TXG4041-Q1 TXG1041-Q1
2 forward
2 reverse
TXG8042 TXG4042 TXG1042
TXG8042-Q1 TXG4042-Q1 TXG1042-Q1
2 Ch 1 forward
1 reverse
TXG8021 TXG4021 TXG1021
TXG8021-Q1 TXG4021-Q1 TXG1021-Q1
2 forward
0 reverse
TXG8020 TXG4020 TXG1020
TXG8020-Q1 TXG4020-Q1 TXG1020-Q1
1 Ch 1 forward TXG1010 TXG4010 TXG8010
TXG1010-Q1 TXG4010-Q1 TXG8010-Q1
Table 2 Ground-Level Translator Package Information
Number of Channels Package Size
4 Ch RUC X2SON-14
TXG8041-Q1
(4mm2)
DYY SOT-14
TXG8041-Q1
(13.69mm2 )
DBQ QSOP-16
TXG8041-Q1
(29.4mm2)
2 Ch DSG WSON-8
TXG8041-Q1
(4mm2)
DDF SOT-23-8
TXG8041-Q1
(8.12mm2)
D SOIC-8
TXG8041-Q1
(29.4mm2)
1 Ch DSE WSON-6
TXG8041-Q1
(2.25mm2)