SCES218AA April   1999  – October 2025 SN74LVC1G14

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics: –40°C to 85°C
    7. 5.7 Switching Characteristics: –40°C to 125°C
    8. 5.8 Operating Characteristics
    9. 5.9 Typical Characteristics
  7.   Parameter Measurement Information
  8. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagrams
    3. 6.3 Feature Description
      1. 6.3.1 Balanced High-Drive CMOS Push-Pull Outputs
      2. 6.3.2 CMOS Schmitt-Trigger Inputs
      3. 6.3.3 Clamp Diodes
      4. 6.3.4 Partial Power Down (Ioff)
      5. 6.3.5 Over-Voltage Tolerant Inputs
    4. 6.4 Device Functional Modes
  9. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
      3. 7.2.3 Application Curve
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  10. 8 Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  11. 9 Revision History
  12. 10Mechanical, Packaging, and Orderable Information

Electrical Characteristics

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS VCC –40°C to 85°C –40°C to 125°C(2)
UNIT
MIN TYP(1) MAX MIN TYP MAX
VT+
Positive-going
input threshold
voltage
1.65 V 0.79 1.16 .79 1.16 V
2.3 V 1.11 1.56 1.11 1.56
3 V 1.5 1.87 1.5 1.87
4.5 V 2.16 2.74 2.16 2.74
5.5 V 2.61 3.33 2.61 3.33
VT–
Negative-going
input threshold
voltage
DBV, DCK, DRL, DRY, DSF, YZV and YZP packages 1.65 V 0.39 0.62 .39 .64 V
2.3 V 0.58 0.87 .58 .89
3 V 0.84 1.14 .84 1.16
4.5 V 1.41 1.79 1.41 1.79
5.5 V 1.87 2.29 1.87 2.29
VT–
Negative-going
input threshold
voltage
DPW package 1.65 V 0.44 0.67 V
2.3 V 0.63 0.92
3 V 0.89 1.19
4.5 V 1.46 1.84
5.5 V 1.92 2.34
ΔVT
Hysteresis
(VT+  – VT–)
1.65 V 0.37 0.62 0.37 0.62 V
2.3 V 0.48 0.77 0.48 0.77
3 V 0.56 0.87 0.56 0.87
4.5 V 0.71 1.04 0.71 1.04
5.5 V 0.71 1.11 0.71 1.11
VOH IOL = –100 µA 1.65 V to 4.5 V VCC  – 0.1 VCC  – 0.1 V
IOL = –4 mA 1.65 V 1.2 1.2
IOL = –8 mA 2.3 V 1.9 1.9
IOL = –16 mA 3 V 2.4 2.4
IOL = –24 mA 2.3 2.3
IOL = –32 mA 4.5 V 3.8 3.8
VOL IOL = 100 µA 1.65 V to 4.5 V 0.1 0.1 V
IOL = 4 mA 1.65 V 0.45 0.45
IOL = 8 mA 2.3 V 0.3 0.3
IOL = 16 mA 3 V 0.4 0.4
IOL = 24 mA 0.55 0.55
IOL = 32 mA 4.5 V 0.55 0.7
II A input VI = 5.5 V or GND 0 to 5.5 V ±5 ±5 µA
Ioff VI or VO = 5.5 V 0 ±10 ±10 µA
ICC VI = 5.5 V or GND, IO = 0 1.65 V to 5.5 V 10 10 µA
ΔICC One input at VCC  – 0.6 V, Other inputs at VCC or GND 3 V to 5.5 V 500 500 µA
Ci VI = VCC or GND 3.3 V 4.5 4.5 pF
All typical values are at VCC = 3.3 V, TA = 25°C.
These specifications do not apply to DPW, YZV and YZP packages. DPW, YZV and YZP have a recommended operating free-air temperature range of –40°C to 85°C.