SCES274J May   1999  – June 2026 SN74LVCZ244A

PRODUCTION DATA  

  1.   1
  2.   2
  3. 1 Features
  4. 2 Applications
  5. 3 Description
  6. 4 Pin Configuration and Functions
  7. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics, –40°C to 85°C
    7. 5.7 Switching Characteristics, –40°C to 125°C
    8. 5.8 Operating Characteristics
    9. 5.9 Typical Characteristics
  8. 6 Parameter Measurement Information
    1. 6.1 VCC = 2.7V and 3.3V ± 0.3V
  9.   19
  10. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Balanced CMOS 3-State Outputs
      2. 7.3.2 Partial Power Down (Ioff)
      3. 7.3.3 Standard CMOS Inputs
      4. 7.3.4 Clamp Diode Structure
    4. 7.4 Device Functional Modes
  11. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  12. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  13. 10Revision History
  14. 11Mechanical, Packaging, and Orderable Information

Overview

The SN74LVCZ244A contains 8 individual high speed CMOS buffers organized as two 4-bit buffers/line drives with 3-state outputs.

Each buffer performs the boolean logic function xYn = xAn, with x being the bank number and n being the channel number.

Each output enable (xOE) controls four buffers. When the xOE pin is in the low state, the outputs of all buffers in the bank x are enabled. When the xOE pin is in the high state, the outputs of all buffers in the bank x are disabled. All disabled output are placed into the high-impedance state.

To put the device in the high-impedance state during power up or power down, tie both OE pins to VCC through a pull-up resistor; the minimum value of the resistor is determined by the current sinking capability of the driver and the leakage of the pin as defined in the Electrical Characteristics table.