SCES530I December 2003 – March 2024 SN74AVC1T45
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB = 1.2V | VCCB = 1.5V ± 0.1V | VCCB = 1.8V ± 0.15V | VCCB = 2.5V ± 0.2V | VCCB = 3.3V ± 0.3V | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
TYP | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tPLH | A | B | 2.6 | 0.4 | 4.7 | 0.3 | 4.4 | 0.2 | 3.3 | 0.2 | 2.8 | ns |
tPHL | 2.6 | 0.4 | 4.7 | 0.3 | 4.4 | 0.2 | 3.3 | 0.2 | 2.8 | |||
tPLH | B | A | 2.2 | 0.4 | 3.8 | 0.3 | 3.4 | 0.2 | 3 | 0.1 | 2.8 | ns |
tPHL | 2.2 | 0.4 | 3.8 | 0.3 | 3.4 | 0.2 | 3 | 0.1 | 2.8 | |||
tPHZ | DIR | A | 3.1 | 1.3 | 4.3 | 1.3 | 4.3 | 1.3 | 4.3 | 1.3 | 4.3 | ns |
tPLZ | 3.1 | 1.3 | 4.3 | 1.3 | 4.3 | 1.3 | 4.3 | 1.3 | 4.3 | |||
tPHZ | DIR | B | 4 | 0.7 | 7.4 | 0.6 | 6.5 | 0.7 | 4 | 1.5 | 4.9 | ns |
tPLZ | 4 | 0.7 | 7.4 | 0.6 | 6.5 | 0.7 | 4 | 1.5 | 4.9 | |||
tPZH (1) | DIR | A | 6.2 | 11.2 | 9.9 | 7 | 6.7 | ns | ||||
tPZL (1) | 6.2 | 11.2 | 9.9 | 7 | 6.7 | |||||||
tPZH (1) | DIR | B | 5.7 | 8.9 | 8.5 | 7.2 | 6.8 | ns | ||||
tPZL (1) | 5.7 | 8.9 | 8.5 | 7.2 | 6.8 |