SCES530I December 2003 – March 2024 SN74AVC1T45
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCCA | VCCB | TA = 25°C | –40°C to 85°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||||
VOH | IOH = –100μA | VI = VIH | 1.2V to 3.6V | 1.2V to 3.6V | VCCO – 0.2 | V | |||||
IOH = –3mA | 1.2V | 1.2V | 0.95 | ||||||||
IOH = –6mA | 1.4V | 1.4V | 1.05 | ||||||||
IOH = –8mA | 1.65V | 1.65V | 1.2 | ||||||||
IOH = –9mA | 2.3V | 2.3V | 1.75 | ||||||||
IOH = –12mA | 3V | 3V | 2.3 | ||||||||
VOL | IOL = 100μA | VI = VIL | 1.2V to 3.6V | 1.2V to 3.6V | 0.2 | V | |||||
IOL = 3mA | 1.2V | 1.2V | 0.15 | ||||||||
IOL = 6mA | 1.4V | 1.4V | 0.35 | ||||||||
IOL = 8mA | 1.65V | 1.65V | 0.45 | ||||||||
IOL = 9mA | 2.3V | 2.3V | 0.55 | ||||||||
IOL = 12mA | 3V | 3V | 0.7 | ||||||||
II | DIR | VI = VCCA or GND | 1.2V to 3.6V | 1.2V to 3.6V | –0.25 | ±0.025 | 0.25 | –1 | 1 | μA | |
Ioff | A port | VI or VO = 0 to 3.6V | 0V | 0 to 3.6V | –1 | ±0.1 | 1 | –5 | 5 | μA | |
B port | 0 to 3.6V | 0V | –1 | ±0.1 | 1 | –5 | 5 | ||||
IOZ | B port | VO = VCCO or GND, VI = VCCI or GND | 0V | 3.6V | –2.5 | ±0.5 | 2.5 | –5 | 5 | μA | |
A port | 3.6V | 0V | –2.5 | ±0.5 | 2.5 | –5 | 5 | ||||
ICCA | VI = VCCI or GND, | IO = 0 | 1.2V to 3.6V | 1.2V to 3.6V | 10 | μA | |||||
0V | 3.6V | –2 | |||||||||
3.6V | 0V | 10 | |||||||||
ICCB | VI = VCCI or GND, | IO = 0 | 1.2V to 3.6V | 1.2V to 3.6V | 10 | μA | |||||
0V | 3.6V | 10 | |||||||||
3.6V | 0V | –2 | |||||||||
ICCA + ICCB (see Table 8-3) | VI = VCCI or GND, | IO = 0 | 1.2V to 3.6V | 1.2V to 3.6V | 20 | μA | |||||
Ci | Control inputs | VI = 3.3V or GND | 3.3V | 3.3V | 2.5 | pF | |||||
Cio | A or B port | VO = 3.3V or GND | 3.3V | 3.3V | 6 | pF |