SCES538H January 2004 – August 2026 SN74LVC1G38
PRODUCTION DATA
| PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| tpd | A or B | Y | TA = –40°C to +125°C | VCC = 1.8V ± 0.15V | 2.8 | 11 | ns |
| VCC = 2.5V ± 0.2V | 1.6 | 6.5 | |||||
| VCC = 3.3V ± 0.3V | 1.4 | 5 | |||||
| VCC = 5V ± 0.5V | 1 | 4.4 | |||||