SCES586E July 2004 – March 2024 SN74LVC1G123
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC = 1.8 V | VCC = 2.5 V | VCC = 3.3 V | VCC = 5 V | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| TYP | TYP | TYP | TYP | |||||
| Cpd | Power dissipation capacitance |
A = low, B = high, CLR = 10 MHz |
Rext = 1 kΩ, No Cext |
35 | 37 | pF | ||
| Rext = 5 kΩ, No Cext |
41 | 40 | ||||||