SCES586E July 2004 – March 2024 SN74LVC1G123
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | –40°C TO 85°C | UNIT | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| VCC = 1.8 V ± 0.15 V | VCC = 2.5 V ± 0.2 V | VCC = 3.3 V ± 0.3 V | VCC = 5 V ± 0.5 V | |||||||||
| MIN | TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
| tpd | A or B | Q | 7 | 18.5 | 52 | 4 | 17 | 3 | 11.5 | 2 | 7.6 | ns |
| CLR | 5 | 12.4 | 34 | 3 | 11.5 | 2 | 8 | 1.5 | 5.5 | |||
| CLR trigger | 7 | 17.4 | 54 | 4 | 15.5 | 3 | 10.5 | 2 | 7 | |||