SCES643L November 2006 – February 2026 TXB0108
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-1. Make sure the VCCA ≤VCCB.
| DESIGN PARAMETER | EXAMPLE VALUE | ||
|---|---|---|---|
| Input voltage range | 1.2V to 3.6V | ||
| Output voltage range | 1.65V to 5.5V |