SCES643L November 2006 – February 2026 TXB0108
PRODUCTION DATA
| VCCA | VCCB | MIN | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|
| VCCA | Supply voltage | 1.2 | 3.6 | V | |||
| VCCB | 1.65 | 5.5 | |||||
| VIH | High-level input voltage | Data inputs | 1.2V to 3.6V | 1.65V to 5.5V | VCCI x 0.65(3) | VCCI | V |
| OE | VCCA x 0.65 | 5.5 | |||||
| VIL | Low-level input voltage | Data inputs | 1.2V to 5.5V | 1.65V to 5.5V | 0 | VCCI x 0.35(3) | V |
| OE | 1.2V to 3.6V | 0 | VCCA x 0.35 | ||||
| Δt/Δv | Input transition rise or fall rate | A-port inputs | 1.2V to 3.6V | 1.65V to 5.5V | 40 | ns/V | |
| B-port inputs | 1.2V to 3.6V | 1.65V to 3.6V | 40 | ||||
| 4.5V to 5.5V | 30 | ||||||
| TA | Operating free-air temperature | –40 | 85 | °C | |||