over operating free-air temperature range (unless
otherwise noted)(1)
|
|
MIN |
MAX |
UNIT |
| VCC |
Supply voltage range |
–0.5 |
6.5 |
V |
| VI |
Input voltage range(2) |
–0.5 |
6.5 |
V |
| VO |
Voltage range applied to any output in the
high-impedance or power-off state(2) |
–0.5 |
6.5 |
V |
| VO |
Voltage range applied to any output in the
high or low state(2)(3) |
–0.5 |
VCC + 0.5 |
V |
| IIK |
Input clamp current |
VI < 0 |
|
–50 |
mA |
| IOK |
Output clamp current |
VO < 0 |
|
–50 |
mA |
| IO |
Continuous output current |
|
|
±50 |
mA |
|
Continuous current through VCC
or GND |
|
|
±100 |
mA |
| TJ |
Junction temperature |
|
|
150 |
°C |
| Tstg |
Storage temperature |
|
–65 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause
permanent device damage. Absolute Maximum Ratings do not imply functional operation
of the device at these or any other conditions beyond those listed under Recommended
Operating Conditions. If used outside the Recommended Operating Conditions but
within the Absolute Maximum Ratings, the device may not be fully functional, and this
may affect device reliability, functionality, performance, and shorten the device
lifetime.
(2) The input and output negative-voltage ratings may be exceeded
if the input and output current ratings are observed.
(3) The value of VCC is provided in the Recommended
Operating Conditions table.