SCES648B February 2006 – August 2026 SN74LVC1G32-Q1
PRODUCTION DATA
This single 2-input positive-OR gate is designed for 1.65V to 5.5V VCC operation.
The SN74LVC1G32-Q1 device performs the Boolean function Y = A + B or Y = Ā · B in positive logic.
The CMOS device has high output drive while maintaining low static power dissipation over a broad VCC operating range.
The SN74LVC1G32-Q1 device is available in a variety of packages, including the small DRY package with a body size of 1.45 × 1.00mm.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
|---|---|---|
| SN74LVC1G32QDBV | SOT-23 (5) | 2.90mm × 2.80mm |
| SN74LVC1G32QDCK | SC70 (5) | 2.00mm × 1.25mm |
| SN74LVC1G32QDRY | SON (6) | 1.45mm × 1.00mm |
Figure 3-1 Functional Block Diagram