SCES727D June   2008  – May 2025 TXB0104-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics (BQA)
    6. 5.6  Electrical Characteristics (Other Packages)
    7. 5.7  Timing Requirements: VCCA = 1.2V
    8. 5.8  Timing Requirements: VCCA = 1.5V ± 0.1V
    9. 5.9  Timing Requirements: VCCA = 1.8V ± 0.15V
    10. 5.10 Timing Requirements: VCCA = 2.5V ± 0.2V
    11. 5.11 Timing Requirements: VCCA = 3.3V ± 0.3V
    12. 5.12 Switching Characteristics: VCCA = 1.2V (BQA)
    13. 5.13 Switching Characteristics: VCCA = 1.2V (Other Packages)
    14. 5.14 Switching Characteristics: VCCA = 1.5V ± 0.1V (BQA)
    15. 5.15 Switching Characteristics: VCCA = 1.5V ± 0.1V (Other Packages)
    16. 5.16 Switching Characteristics: VCCA = 1.8V ± 0.15V (BQA)
    17. 5.17 Switching Characteristics: VCCA = 1.8V ± 0.15V (Other Packages)
    18. 5.18 Switching Characteristics: VCCA = 2.5V ± 0.2V (BQA)
    19. 5.19 Switching Characteristics: VCCA = 2.5V ± 0.2V (Other Packages)
    20. 5.20 Switching Characteristics: VCCA = 3.3V ± 0.3V
    21. 5.21 Operating Characteristics
    22. 5.22 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Architecture
      2. 7.3.2 Input Driver Requirements
      3. 7.3.3 Output Load Considerations
      4. 7.3.4 Enable and Disable
      5. 7.3.5 Pullup or Pulldown Resistors on I/O Lines
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted) (1)
MIN MAX UNIT
VCCA Supply voltage –0.5 4.6 V
VCCB –0.5 6.5
VI Input voltage A port –0.5 4.6 V
B port –0.5 6.5
VO Voltage applied to any output in the high-impedance or power-off state A port –0.5 4.6 V
B port -0.5 6.5
VO Voltage applied to any output in the high or low state(2) A port –0.5 VCCA + 0.5 V
B port –0.5 VCCB + 0.5
IIK Input clamp current VI < 0 –50 mA
IOK Output clamp current VO < 0 –50 mA
IO Continuous output current ±50 mA
Continuous current through VCCA, VCCB, or GND ±100 mA
Tstg Storage temperature –65 150 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
The value of VCCA and VCCB are provided in the recommended operating conditions table.