SCES727D June   2008  – May 2025 TXB0104-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics (BQA)
    6. 5.6  Electrical Characteristics (Other Packages)
    7. 5.7  Timing Requirements: VCCA = 1.2V
    8. 5.8  Timing Requirements: VCCA = 1.5V ± 0.1V
    9. 5.9  Timing Requirements: VCCA = 1.8V ± 0.15V
    10. 5.10 Timing Requirements: VCCA = 2.5V ± 0.2V
    11. 5.11 Timing Requirements: VCCA = 3.3V ± 0.3V
    12. 5.12 Switching Characteristics: VCCA = 1.2V (BQA)
    13. 5.13 Switching Characteristics: VCCA = 1.2V (Other Packages)
    14. 5.14 Switching Characteristics: VCCA = 1.5V ± 0.1V (BQA)
    15. 5.15 Switching Characteristics: VCCA = 1.5V ± 0.1V (Other Packages)
    16. 5.16 Switching Characteristics: VCCA = 1.8V ± 0.15V (BQA)
    17. 5.17 Switching Characteristics: VCCA = 1.8V ± 0.15V (Other Packages)
    18. 5.18 Switching Characteristics: VCCA = 2.5V ± 0.2V (BQA)
    19. 5.19 Switching Characteristics: VCCA = 2.5V ± 0.2V (Other Packages)
    20. 5.20 Switching Characteristics: VCCA = 3.3V ± 0.3V
    21. 5.21 Operating Characteristics
    22. 5.22 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Architecture
      2. 7.3.2 Input Driver Requirements
      3. 7.3.3 Output Load Considerations
      4. 7.3.4 Enable and Disable
      5. 7.3.5 Pullup or Pulldown Resistors on I/O Lines
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Operating Characteristics

TA = 25°C (1)
PARAMETER TEST CONDITIONS VCCA UNIT
1.2V 1.2V 1.5V 1.8V 2.5V 2.5V 3.3V
VCCB
5V 1.8V 1.8V 1.8V 2.5V 5V 3.3V to 5V
TYP TYP TYP TYP TYP TYP TYP
CpdA A-port input, B-port output CL = 0, f = 10MHz,
tr = tf = 1ns,
OE = VCCA
(outputs enabled)
7.8 10 9 8 8 8 9 pF
B-port input, A-port output 12 11 11 11 11 11 11
CpdB A-port input, B-port output 38.1 28 28 28 29 29 29
B-port input, A-port output 25.4 19 18 18 19 21 22
CpdA A-port input, B-port output CL = 0, f = 10MHz,
tr = tf = 1ns,
OE = GND
(outputs disabled)
0.01 0.01 0.01 0.01 0.01 0.01 0.01 pF
B-port input, A-port output 0.01 0.01 0.01 0.01 0.01 0.01 0.01
CpdB A-port input, B-port output 0.01 0.01 0.01 0.01 0.01 0.01 0.03
B-port input, A-port output 0.01 0.01 0.01 0.01 0.01 0.01 0.04
Cpd parameter is the capacitance used to determine the no-load dynamic power dissipation per logic function for CMOS devices as per the formula: PD = Cpd (VCC)2 + ICCVCC. For more details about the use of Cpd to calculate power dissipation, refer to the CMOS Power Consumption and Cpd Calculation application note.