SCES727D June   2008  – May 2025 TXB0104-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics (BQA)
    6. 5.6  Electrical Characteristics (Other Packages)
    7. 5.7  Timing Requirements: VCCA = 1.2V
    8. 5.8  Timing Requirements: VCCA = 1.5V ± 0.1V
    9. 5.9  Timing Requirements: VCCA = 1.8V ± 0.15V
    10. 5.10 Timing Requirements: VCCA = 2.5V ± 0.2V
    11. 5.11 Timing Requirements: VCCA = 3.3V ± 0.3V
    12. 5.12 Switching Characteristics: VCCA = 1.2V (BQA)
    13. 5.13 Switching Characteristics: VCCA = 1.2V (Other Packages)
    14. 5.14 Switching Characteristics: VCCA = 1.5V ± 0.1V (BQA)
    15. 5.15 Switching Characteristics: VCCA = 1.5V ± 0.1V (Other Packages)
    16. 5.16 Switching Characteristics: VCCA = 1.8V ± 0.15V (BQA)
    17. 5.17 Switching Characteristics: VCCA = 1.8V ± 0.15V (Other Packages)
    18. 5.18 Switching Characteristics: VCCA = 2.5V ± 0.2V (BQA)
    19. 5.19 Switching Characteristics: VCCA = 2.5V ± 0.2V (Other Packages)
    20. 5.20 Switching Characteristics: VCCA = 3.3V ± 0.3V
    21. 5.21 Operating Characteristics
    22. 5.22 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Architecture
      2. 7.3.2 Input Driver Requirements
      3. 7.3.3 Output Load Considerations
      4. 7.3.4 Enable and Disable
      5. 7.3.5 Pullup or Pulldown Resistors on I/O Lines
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Pullup or Pulldown Resistors on I/O Lines

The TXB0104 is designed to drive capacitive loads of up to 70pF. The output drivers of the TXB0104 have low DC drive strength. If pullup or pulldown resistors are connected externally to the data I/Os, their values must be kept higher than 50kΩ to ensure that they do not contend with the output drivers of the TXB0104.

For the same reason, the TXB0104 should not be used in applications such as I2C or 1-Wire where an open-drain driver is connected on the bidirectional data I/O. For these applications, use a device from the TI TXS01xx series of level translators.