SCES727D June   2008  – May 2025 TXB0104-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics (BQA)
    6. 5.6  Electrical Characteristics (Other Packages)
    7. 5.7  Timing Requirements: VCCA = 1.2V
    8. 5.8  Timing Requirements: VCCA = 1.5V ± 0.1V
    9. 5.9  Timing Requirements: VCCA = 1.8V ± 0.15V
    10. 5.10 Timing Requirements: VCCA = 2.5V ± 0.2V
    11. 5.11 Timing Requirements: VCCA = 3.3V ± 0.3V
    12. 5.12 Switching Characteristics: VCCA = 1.2V (BQA)
    13. 5.13 Switching Characteristics: VCCA = 1.2V (Other Packages)
    14. 5.14 Switching Characteristics: VCCA = 1.5V ± 0.1V (BQA)
    15. 5.15 Switching Characteristics: VCCA = 1.5V ± 0.1V (Other Packages)
    16. 5.16 Switching Characteristics: VCCA = 1.8V ± 0.15V (BQA)
    17. 5.17 Switching Characteristics: VCCA = 1.8V ± 0.15V (Other Packages)
    18. 5.18 Switching Characteristics: VCCA = 2.5V ± 0.2V (BQA)
    19. 5.19 Switching Characteristics: VCCA = 2.5V ± 0.2V (Other Packages)
    20. 5.20 Switching Characteristics: VCCA = 3.3V ± 0.3V
    21. 5.21 Operating Characteristics
    22. 5.22 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Architecture
      2. 7.3.2 Input Driver Requirements
      3. 7.3.3 Output Load Considerations
      4. 7.3.4 Enable and Disable
      5. 7.3.5 Pullup or Pulldown Resistors on I/O Lines
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Description

Voltage-level translators address the challenges posed by simultaneous use of different supply-voltage levels on the same circuit board. This 4-bit non-inverting translator uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.2V to 3.6V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.65V to 5.5V. This allows for universal low-voltage bidirectional translation between any of the 1.2V, 1.5V, 1.8V, 2.5V, 3.3V, and 5V voltage nodes. VCCA should not exceed VCCB.

When the output-enable (OE) input is low, all outputs are placed in the high-impedance state. To establish high-impedance state during power up or power down, OE should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

The TXB0104 is designed so that the OE input circuit is supplied by VCCA.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

Package Information
PART NUMBER (1) PACKAGE PACKAGE SIZE(2)
TXB0104-Q1 PW (TSSOP, 14) 5.00mm × 4.40mm
RGY (VQFN, 14) 3.50mm × 3.50mm
RUT (UQFN, 12) 2.00mm × 1.70mm
BQA (WQFN, 14) 3.00mm × 2.5mm
For more information, see Section 11.
The package size (length × width) is a nominal value and includes pins, where applicable.
TXB0104-Q1 Typical Application Block
                        Diagram for TXB010X Typical Application Block Diagram for TXB010X