SCES813A June 2010 – February 2025 SN74AVC2T45-Q1
PRODUCTION DATA
Figure 4-1 DCU (8-Pin VSSOP) and DTT
(8-Pin SON) Package (Top View)| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| VCCA | 1 | — | Supply Voltage A |
| VCCB | 8 | — | Supply Voltage B |
| GND | 4 | — | Ground |
| A1 | 2 | I/O | Output or input depending on state of DIR. Output level depends on VCCA. |
| A2 | 3 | I/O | Output or input depending on state of DIR. Output level depends on VCCA. |
| B1 | 7 | I/O | Output or input depending on state of DIR. Output level depends on VCCB. |
| B2 | 6 | I/O | Output or input depending on state of DIR. Output level depends on VCCB. |
| DIR | 5 | I | Direction Pin, Connect to GND or to VCCA |