SCES813A June 2010 – February 2025 SN74AVC2T45-Q1
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB = 1.2V | VCCB =
1.5V ± 0.1V | VCCB =
1.8V ± 0.15V | VCCB
= 2.5V ± 0.2V | VCCB
= 3.3V ± 0.3V | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TYP | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
| tPLH | A | B | 2.7 | 0.5 | 5.4 | 0.4 | 4.5 | 0.2 | 3.6 | 0.2 | 3.3 | ns |
| tPHL | 2.7 | 0.5 | 5.4 | 0.4 | 4.5 | 0.2 | 3.6 | 0.2 | 3.3 | |||
| tPLH | B | A | 2.4 | 0.7 | 4.9 | 0.5 | 4.6 | 0.5 | 4.2 | 0.4 | 4 | ns |
| tPHL | 2.4 | 0.7 | 4.9 | 0.5 | 4.6 | 0.5 | 4.2 | 0.4 | 4 | |||
| tPHZ | DIR | A | 3.7 | 1.3 | 8.3 | 0.7 | 7.1 | 1.4 | 5.5 | 1.1 | 5.4 | ns |
| tPLZ | 3.7 | 1.3 | 8.3 | 0.7 | 7.1 | 1.4 | 5.5 | 1.1 | 5.4 | |||
| tPHZ | DIR | B | 4.4 | 1.3 | 6 | 1.3 | 6.1 | 0.8 | 5.9 | 1.5 | 6.1 | ns |
| tPLZ | 4.4 | 1.3 | 6 | 1.3 | 6.1 | 0.8 | 5.9 | 1.5 | 6.1 | |||
| tPZH(1) | DIR | A | 6.8 | 10.7 | 10.5 | 9.9 | 9.9 | ns | ||||
| tPZL(1) | 6.8 | 10.7 | 10.5 | 9.9 | 9.9 | |||||||
| tPZH(1) | DIR | B | 6.4 | 13.5 | 11.4 | 8.9 | 8.5 | ns | ||||
| tPZL(1) | 6.4 | 13.5 | 11.4 | 8.9 | 8.5 | |||||||