SCES826D March 2011 – October 2025 SN74LVC1G07-Q1
PRODUCTION DATA
This device uses CMOS technology and has high-output drive. Care should be taken to avoid bus contention because it may drive currents that would exceed maximum limits. The high drive also creates fast edges into light loads; so, routing and load conditions should be considered to prevent ringing.