SN74LVC1G07-Q1

ACTIVE

Product details

Technology family LVC Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 5.5 Number of channels 1 IOL (max) (mA) 32 Supply current (max) (µA) 10 IOH (max) (mA) 0 Input type Standard CMOS Output type Open-drain Features Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Rating Automotive Operating temperature range (°C) -40 to 125
Technology family LVC Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 5.5 Number of channels 1 IOL (max) (mA) 32 Supply current (max) (µA) 10 IOH (max) (mA) 0 Input type Standard CMOS Output type Open-drain Features Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Rating Automotive Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1 USON (DRY) 6 1.45 mm² 1.45 x 1
  • Qualified for automotive applications
  • AEC-Q100 Qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
    • 2000V Device human-body model (HBM) ESD classification level 2
    • 1000V Device charged-device model (CDM) ESD classification level C5
  • Supports 5V VCC operation
  • Input and open-drain output accept Voltages up to 5.5V
  • Maximum tpd of 5.7ns at 3.3V
  • Low power consumption, 10µA maximum ICC
  • ±24mA Output drive at 3.3V
  • Ioff Supports partial-power-down mode Operation
  • Qualified for automotive applications
  • AEC-Q100 Qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
    • 2000V Device human-body model (HBM) ESD classification level 2
    • 1000V Device charged-device model (CDM) ESD classification level C5
  • Supports 5V VCC operation
  • Input and open-drain output accept Voltages up to 5.5V
  • Maximum tpd of 5.7ns at 3.3V
  • Low power consumption, 10µA maximum ICC
  • ±24mA Output drive at 3.3V
  • Ioff Supports partial-power-down mode Operation

The SN74LVC1G07-Q1 is a single channel open-drain buffer/driver qualified for automotive applications. This is designed for 1.65V to 5.5V VCC operation.

The output of the SN74LVC1G07-Q1 device is open drain and can be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions. The maximum sink current is 32mA.

This device is fully specified for partial-power-down applications using Ioff.The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when the device is powered down.

The SN74LVC1G07-Q1 is a single channel open-drain buffer/driver qualified for automotive applications. This is designed for 1.65V to 5.5V VCC operation.

The output of the SN74LVC1G07-Q1 device is open drain and can be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions. The maximum sink current is 32mA.

This device is fully specified for partial-power-down applications using Ioff.The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when the device is powered down.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 29
Top documentation Type Title Format options Date
* Data sheet SN74LVC1G07-Q1 Single Buffer/Driver With Open-Drain Output datasheet (Rev. D) PDF | HTML 28 Oct 2025
Selection guide Logic Guide (Rev. AC) PDF | HTML 13 Nov 2025
Application note Implications of Slow or Floating CMOS Inputs (Rev. E) 26 Jul 2021
Application brief Driving Indicator LEDs 15 Oct 2020
Selection guide Little Logic Guide 2018 (Rev. G) 06 Jul 2018
Application note How to Select Little Logic (Rev. A) 26 Jul 2016
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
More literature Automotive Logic Devices Brochure 27 Aug 2014
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Product overview Design Summary for WCSP Little Logic (Rev. B) 04 Nov 2004
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
Application note Selecting the Right Level Translation Solution (Rev. A) 22 Jun 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
Application note Use of the CMOS Unbuffered Inverter in Oscillator Circuits 06 Nov 2003
User guide LVC and LV Low-Voltage CMOS Logic Data Book (Rev. B) 18 Dec 2002
Application note Texas Instruments Little Logic Application Report 01 Nov 2002
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
More literature Standard Linear & Logic for PCs, Servers & Motherboards 13 Jun 2002
Application note 16-Bit Widebus Logic Families in 56-Ball, 0.65-mm Pitch Very Thin Fine-Pitch BGA (Rev. B) 22 May 2002
Application note Power-Up 3-State (PU3S) Circuits in TI Standard Logic Devices 10 May 2002
More literature STANDARD LINEAR AND LOGIC FOR DVD/VCD PLAYERS 27 Mar 2002
Application note Migration From 3.3-V To 2.5-V Power Supplies For Logic Devices 01 Dec 1997
Application note Bus-Interface Devices With Output-Damping Resistors Or Reduced-Drive Outputs (Rev. A) 01 Aug 1997
Application note CMOS Power Consumption and CPD Calculation (Rev. B) 01 Jun 1997
Application note LVC Characterization Information 01 Dec 1996
Application note Input and Output Characteristics of Digital Integrated Circuits 01 Oct 1996
Application note Live Insertion 01 Oct 1996
Design guide Low-Voltage Logic (LVC) Designer's Guide 01 Sep 1996
Application note Understanding Advanced Bus-Interface Products Design Guide 01 May 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Not available on TI.com
Evaluation board

5-8-NL-LOGIC-EVM — Generic logic and translation EVM supporting 5 to 8 pin DPW, DQE, DRY, DSF, DTM, DTQ and DTT pkgs

Generic EVM designed to support any logic or translation device that has a DTT, DRY, DPW, DTM, DQE, DQM, DSF, or DTQ package. Board design allows for flexible evaluation.

User guide: PDF | HTML
Not available on TI.com
Simulation model

HSpice Model of SN74LVC1G07

SCAJ005.ZIP (38 KB) - HSpice Model
Simulation model

SN74LVC1G07 Behavioral SPICE Model

SCAM106.ZIP (7 KB) - PSpice Model
Simulation model

SN74LVC1G07 IBIS Model (Rev. E)

SCAM005E.ZIP (33 KB) - IBIS Model
Simulation model

SN74LVC1G07 PSpice Model

SCEM571.ZIP (19 KB) - PSpice Model
Reference designs

TIDA-00678 — CISPR25 Tested Automotive Tail Light Reference Design for Step-Up + Linear LED Driver Based Systems

TIDA-00678 showcases an automotive LED tail light application (tail/stop, turn and reverse) by using TPS92630-Q1 linear LED driver powered by an upstream boost converter (TPS40210-Q1) which is directly supplied through a smart-reverse battery diode off the automotive battery voltage. The design (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00679 — Linear LED Driver Reference Design for Automotive Lighting Applications

TIDA-00679 an automotive LED tail-light application (tail/stop, turn and reverse). It uses TPS92630 linear LED driver which is directly powered through a smart-reverse battery diode off the automotive battery. The design enables potential cost savings and efficiency through lower power dissipation (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00296 — Automotive Body Control Module Driver Reference Design

TIDA-00296 is a reference design that highlights TI's high-side and low-side relay, motor, and load driver portfolios. The loads for this design (door locks, window lifts, seat heaters, HVAC, lamps, and LEDs) were chosen to show the range of loads that a BCM can drive and how TI's solutions fit (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian
SOT-SC70 (DCK) 5 Ultra Librarian
USON (DRY) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos