SCES854B May   2014  – August 2025 TXS0102-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Switching Characteristics, VCCA = 1.8 ± 0.15V
    7. 5.7  Switching Characteristics, VCCA = 2.5 ± 0.2V
    8. 5.8  Switching Characteristics, VCCA = 3.3 ± 0.3V
    9. 5.9  Switching Characteristics: Tsk, TMAX
    10. 5.10 Operating Characteristics: VCCA = 1.5V to 3.3V, VCCB = 1.5V to 3.3V
  7. 6 Typical Characteristics
  8. 7 Parameter Measurement Information
    1. 7.1 Load Circuits
    2. 7.2 Voltage Waveforms
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Architecture
      2. 8.3.2 Input Driver Requirements
      3. 8.3.3 Power Up
      4. 8.3.4 Enable and Disable
      5. 8.3.5 Pullup and Pulldown Resistors on I/O Lines
    4. 8.4 Device Functional Modes
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Description

The TXS0102-Q1 device connects an incompatible logic communication from chip-to-chip due to voltage mismatch. This auto-direction translator can be conveniently used to bridge the gap without the need of direction control from the host. Each channel can be mixed and matched with different output types (open-drain or push-pull) and mixed data flows (transmit or receive) without intervention from the host. This 2-bit noninverting translator uses two separate configurable power-supply rails. The A and B ports are designed to track VCCA and VCCB respectively. The VCCB pin accepts any supply voltage from 2.3V to 5.5V while the VCCA pin accepts any supply voltage from 1.65V to 3.6V such that VCCA is less than or equal to VCCB. This tracking allows for low-voltage bidirectional translation between any of the 1.8V, 2.5V, 3.3V, and 5V voltage nodes.

When the output-enable (OE) input is low, all outputs are placed in the high-impedance state.

The TXS0102-Q1 device is designed so that the OE input circuit is supplied by VCCA.

To put the device in the high-impedance state during power up or power down, the OE pin must be tied to the GND pin through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

Package Information
PART NUMBERPACKAGE(1)PACAKGE SIZE(2)
TXS0102-Q1DCU (VSSOP, 8)2mm × 3.1mm
For more information, see Section 12.
The package size (length × width) is a nominal value and includes pins, where applicable.
TXS0102-Q1 Transfer Characteristics of an N-Channel TransistorTransfer Characteristics of an N-Channel Transistor