SCES854B May   2014  – August 2025 TXS0102-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Switching Characteristics, VCCA = 1.8 ± 0.15V
    7. 5.7  Switching Characteristics, VCCA = 2.5 ± 0.2V
    8. 5.8  Switching Characteristics, VCCA = 3.3 ± 0.3V
    9. 5.9  Switching Characteristics: Tsk, TMAX
    10. 5.10 Operating Characteristics: VCCA = 1.5V to 3.3V, VCCB = 1.5V to 3.3V
  7. 6 Typical Characteristics
  8. 7 Parameter Measurement Information
    1. 7.1 Load Circuits
    2. 7.2 Voltage Waveforms
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Architecture
      2. 8.3.2 Input Driver Requirements
      3. 8.3.3 Power Up
      4. 8.3.4 Enable and Disable
      5. 8.3.5 Pullup and Pulldown Resistors on I/O Lines
    4. 8.4 Device Functional Modes
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Voltage Waveforms

TXS0102-Q1 Pulse DurationFigure 7-4 Pulse Duration
TXS0102-Q1 Enable and Disable TimesFigure 7-6 Enable and Disable Times
TXS0102-Q1 Propagation Delay
                        TimesFigure 7-5 Propagation Delay Times
  1. CL includes probe and jig capacitance.
  2. Waveform 1 in Figure 7-6 is for an output with internal such that the output is high, except when OE is high (see Figure 7-3). Waveform 2 in Figure 7-6 is for an output with conditions such that the output is low, except when OE is high.
  3. All input pulses are supplied by generators having the following characteristics: PRR ≤ 10MHz, ZO = 50Ω, dv/dt ≥ 1V/ns.
  4. The outputs are measured one at a time, with one transition per measurement.
  5. tPLZ and tPHZ are the same as tdis.
  6. tPZL and tPZH are the same as ten.
  7. tPLH and tPHL are the same as tpd.
  8. VCCI is the VCC associated with the input port.
  9. VCCO is the VCC associated with the output port.