SCES854B May 2014 – August 2025 TXS0102-Q1
PRODUCTION DATA
| PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2.5 ± 0.2V | 3.3 ± 0.3V | 5.0 ± 0.5V | |||||||||||||
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||||
| tPHL | Propagation Delay (Hight-to-Low) | A | B | Push-Pull | -40°C to 125°C | 3.2 | 3.7 | 3.8 | ns | ||||||
| A | B | Open-Drain | -40°C to 125°C | 6.3 | 6 | 5.8 | |||||||||
| tPLH | Propagation Delay (Low-to-High) | A | B | Push-Pull | -40°C to 125°C | 3.5 | 4.1 | 4.4 | |||||||
| A | B | Open-Drain | -40°C to 125°C | 3.5 | 4.1 | 4.4 | |||||||||
| tPHL | Propagation Delay (Hight-to-Low) | B | A | Push-Pull | -40°C to 125°C | 3 | 3.6 | 4.3 | |||||||
| B | A | Open-Drain | -40°C to 125°C | 4.7 | 4.2 | 4 | |||||||||
| tPLH | Propagation Delay (Low-to-High) | B | A | Push-Pull | -40°C to 125°C | 2.5 | 1.6 | 1 | |||||||
| B | A | Open-Drain | -40°C to 125°C | 2.5 | 1.6 | 1 | |||||||||
| ten | Enable Time | OE | A or B | -40°C to 125°C | 200 | 200 | 250 | ||||||||
| tdis | Disable Time | OE | A or B | -40°C to 125°C | 200 | 200 | 200 | ||||||||
| trA | Ouput Rise Time | B | A | Push-Pull | -40°C to 125°C | 7.4 | 6.6 | 5.6 | |||||||
| B | A | Open-Drain | -40°C to 125°C | 34 | 149 | 28 | 121 | 24 | 89 | ||||||
| trB | Ouput Rise Time | A | B | Push-Pull | -40°C to 125°C | 8.3 | 7.2 | 6.1 | |||||||
| A | B | Open-Drain | -40°C to 125°C | 35 | 151 | 24 | 112 | 12 | 64 | ||||||
| tfA | Output Fall Time | B | A | Push-Pull | -40°C to 125°C | 5.7 | 5.5 | 5.3 | |||||||
| B | A | Open-Drain | -40°C to 125°C | 6.9 | 6.2 | 5.8 | |||||||||
| tfB | Output Fall Time | A | B | Push-Pull | -40°C to 125°C | 7.8 | 6.7 | 6.6 | |||||||
| A | B | Open-Drain | -40°C to 125°C | 8.8 | 9.4 | 10.4 | |||||||||