SCES854B May 2014 – August 2025 TXS0102-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCCA | VCCB | Operating free-air temperature (TA) | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| –40°C to 125°C | ||||||||
| MIN | TYP | MAX | ||||||
| VOHA | Port A output high voltage | IOH =
–20uA VIB ≥ VCCB - 0.4V |
1.65V to 3.6V | 2.3V to 5.5V | VCCA x 0.67 | V | ||
| VOLA | Port A output low voltage | IOL =
1mA VIB ≤ 0.15V |
1.65V to 3.6V | 2.3V to 5.5V | 0.4 | |||
| VOHB | Port B output high voltage | IOH =
–20uA VIB ≥ VCCB - 0.4V |
1.65V to 3.6V | 2.3V to 5.5V | VCCB x 0.67 | |||
| VOLB | Port B output low voltage | IOL =
1mA VIB ≤ 0.15V |
1.65V to 3.6V | 2.3V to 5.5V | 0.4 | |||
| II | Input leakage current | OE VI = VCC or GND |
1.65V to 3.6V | 2.3V to 5.5V | ±2 | µA | ||
| Ioff | Partial power down current | A port | 0V | 0V to 5.5V | ±2 | |||
| Partial power down current | B port | 0V to 3.6V | 0V | ±2 | ||||
| IOZ | Tri-state output current | A or B Port: VI = VCCI or GND VO = VCCO or GND OE = GND |
1.65V to 3.6V |
2.3V to 5.5V | –2 | 2 | µA | |
| ICCA | VCCA supply current | VI = VCCI or GND IO = 0 |
1.65V to VCCB | 2.3V to 5.5V | 5 | µA | ||
| ICCA | VCCA supply current | VI = VCCI or GND IO = 0 |
3.6V | 0V | 2.2 | µA | ||
| ICCA | VCCA supply current | VI = VCCI or GND IO = 0 |
0V | 5.5V | –2 | µA | ||
| ICCB | VCCB supply current | VI = VCCI or GND IO = 0 |
1.65V to VCCB | 2.3V to 5.5V | 21 | µA | ||
| ICCB | VCCB supply current | VI = VCCI or GND IO = 0 |
3.6V | 0V | –1 | µA | ||
| ICCB | VCCB supply current | VI = VCCI or GND IO = 0 |
0V | 5.5V | 3.5 | µA | ||
| ICCA + ICCB | Combined supply current | VI = VCCI or GND IO = 0 |
1.65V to VCCB | 2.3V to 5.5V | 25 | µA | ||
| Ci | Input Capacitance | OE | 3.3V | 3.3V | 3.5 | pF | ||
| Cio | Input-to-output internal capacitance | A or B port | 3.3V | 3.3V | 10 | |||
| Cio | Input-to-output internal capacitance | A port | 3.3V | 3.3V | 6.5 | pF | ||
| Cio | Input-to-output internal capacitance | B port | 3.3V | 3.3V | 7.5 | |||