SCES888C May 2018 – May 2024 2N7001T
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCCA | Supply voltage, VCCA | 1.65 | 3.6 | V | |
| VCCB | Supply voltage, VCCB | 1.65 | 3.6 | V | |
| VIH | High-level input voltage | VCCA = 1.65 V - 1.95 V | VCCA × 0.65 | V | |
| VCCA = 2.30 V - 2.70 V | 1.60 | ||||
| VCCA = 3.00 V - 3.60 V | 2.00 | ||||
| VIL | Low-level input voltage | VCCA = 1.65 V - 1.95 V | VCCA × 0.35 | V | |
| VCCA = 2.30 V - 2.70 V | 0.70 | ||||
| VCCA = 3.00 V - 3.60 V | 0.80 | ||||
| VI | Input voltage | 0 | 3.6 | V | |
| VO | Output voltage | Active state | 0 | VCCB | V |
| Tri-state | 0 | 3.6 | |||
| Δt/Δv | Input transition rise or fall rate | 100 | ns/V | ||
| TA | Operating free-air temperature | –40 | 125 | °C | |