SCES974B February 2025 – March 2026 TXS0204
PRODUCTION DATA
| VCCA | VCCB | MIN | MAX | UNIT | ||||
|---|---|---|---|---|---|---|---|---|
| VCCA | Supply voltage A | 1.1 | 3.6 | V | ||||
| VCCB | Supply voltage B | 1.65 | 5.5 | V | ||||
| OS | One-Shot Activation Threshold | A-port I/O's | 1.1V to 3.6V | 1.65V to 5.5V | VCCI x 0.30 | V | ||
| B-port I/O's | 1.1V to 3.6V | 1.65V to 5.5V | VCCI x 0.30 | |||||
| Δt/Δv | Input transition rise and fall time | Push-Pull Driving | 1.1V to 3.6V | 1.65V to 5.5V | 10 | ns/V | ||
| TA | Operating free-air temperature | –40 | 125 | °C | ||||