SCES977A February 2025 – April 2025 TXG4041-Q1 , TXG4042-Q1
ADVANCE INFORMATION
The TXG404x-Q1 device can support high data-rate applications. The translated signal data rate can be up to 250Mbps when the signal is translated from 1.71V to 5.5V.