TXG404x-Q1
supports I/O voltage translation in environments with noisy grounds. The plot below
illustrates the amount of noise that GNDA and GNDB can reject in terms peak-to-peak
voltage over frequency without disrupting communication between two systems. As an
example,
Figure 7-5 below
shows GNDA with a ground bounce of 2V
PP at 10kHz but still effectively
translating 5V to 2.5V without any degradation.