SCES980A December 2024 – February 2025 TXB0108-Q1
PRODUCTION DATA
The TXB0108-Q1 can be used in level-translation applications for interfacing devices or systems operating at different interface voltages with one another. It can only translate push-pull CMOS logic outputs. If for open-drain signal translation, please refer to TI TXS010X products. Any external pulldown or pullup resistors are recommended to be larger than 50kΩ.