SCES980A December 2024 – February 2025 TXB0108-Q1
PRODUCTION DATA
| (1) | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| VCCA | Supply voltage range | –0.5 | 4.6 | V | |
| VCCB | Supply voltage range | –0.5 | 6.5 | V | |
| VI | Input voltage range(2) | –0.5 | 6.5 | V | |
| VO | Voltage range applied to any output in the high-impedance or power-off state(2) | –0.5 | 6.5 | V | |
| VO | Voltage range applied to any output in the high or low state(2)(3) | A inputs | –0.5 | VCCA + 0.5 | V |
| B inputs | –0.5 | VCCB + 0.5 | |||
| IIK | Input clamp current | VI < 0 | –50 | mA | |
| IOK | Output clamp current | VO < 0 | –50 | mA | |
| IO | Continuous output current | ±50 | mA | ||
| Continuous current through VCCA, VCCB, or GND | ±100 | mA | |||
| Tstg | Storage temperature range | –65 | 150 | °C | |
| TJ | Junction temperature | 150 | °C | ||