SCES980A December   2024  – February 2025 TXB0108-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  Handling Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Timing Requirements: VCCA = 1.2V
    7. 5.7  Timing Requirements: VCCA = 1.5V ± 0.1V
    8. 5.8  Timing Requirements: VCCA = 1.8V ± 0.15V
    9. 5.9  Timing Requirements: VCCA = 2.5V ± 0.2V
    10. 5.10 Timing Requirements: VCCA = 3.3V ± 0.3V
    11. 5.11 Switching Characteristics: VCCA = 1.2V
    12. 5.12 Switching Characteristics: VCCA = 1.5V ± 0.1V
    13. 5.13 Switching Characteristics: VCCA = 1.8V ± 0.15V
    14. 5.14 Switching Characteristics: VCCA = 2.5V ± 0.2V
    15. 5.15 Switching Characteristics: VCCA = 3.3V ± 0.3V
    16. 5.16 Operating Characteristics
    17. 5.17 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Architecture
      2. 7.3.2 Input Driver Requirements
      3. 7.3.3 Output Load Considerations
      4. 7.3.4 Enable and Disable
      5. 7.3.5 Pullup or Pulldown Resistors on I/O Lines
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
  10. Power Supply Recommendations
  11. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Support Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)(1)(2)
VCCAVCCBMINMAXUNIT
VCCASupply voltage1.23.6V
VCCB1.655.5
VIHHigh-level input voltageData inputs1.2 V to 3.6 V1.65 V to 5.5 VVCCI x 0.65(3)VCCIV
OEVCCA x 0.655.5
VILLow-level input voltageData inputs1.2 V to 5.5 V1.65 V to 5.5 V0VCCI x 0.35(3)V
OE1.2 V to 3.6 V0VCCA x 0.35
Δt/ΔvInput transition
rise or fall rate
A-port inputs1.2 V to 3.6 V1.65 V to 5.5 V40ns/V
B-port inputs1.2 V to 3.6 V1.65 V to 3.6 V40
4.5 V to 5.5 V30
TAOperating free-air temperature–4085°C
The A and B sides of an unused data I/O pair must be held in the same state, i.e., both at VCCI or both at GND.
VCCA must be less than or equal to VCCB and must not exceed 3.6 V.
VCCI is the supply voltage associated with the input port.