SCES982
May
2026
TXB0606
PRODUCTION DATA
-
1
-
1 Features
-
2 Applications
-
3 Description
-
4 Pin Configuration and Functions
-
5 Absolute Maximum Ratings
-
6 ESD Ratings
-
7 Recommended Operating Conditions
-
8 Thermal Information
-
9 Electrical Characteristics
-
10Switching Characteristics, VCCA = 0.9V
-
11Switching Characteristics, VCCA = 1.2V ± 0.1V
-
12Switching Characteristics, VCCA = 1.5V ± 0.1V
-
13Switching Characteristics, VCCA = 1.8V ± 0.15V
-
14Switching Characteristics: TMAX (-40°C to 125°C)
-
15Operating Characteristics
-
16Typical Characteristics
-
17Parameter Measurement Information
-
18Detailed Description
- 18.1
Overview
- 18.2
Functional Block Diagram
- 18.3
Feature Description
- 18.3.1
Architecture
- 18.3.2
Input Driver Requirements
- 18.3.3
Output Load Considerations
- 18.3.4
Enable and Disable
- 18.3.5
Pullup or Pulldown Resistors on I/O Lines
- 18.3.6
Dummy Cycles
- 18.4
Device Functional Modes
-
19Application and Implementation
- 19.1
Application Information
- 19.2
Typical Application
- 19.2.1
Design Requirements
- 19.2.2
Detailed Design Procedure
- 19.2.3
Application Curves
- 19.3
Power Supply Recommendations
- 19.4
Layout
- 19.4.1
Layout Guidelines
- 19.4.2
Layout Example
-
20Device and Documentation Support
- 20.1
Documentation Support
- 20.1.1
Related Documentation
- 20.2
Receiving Notification of Documentation Updates
- 20.3
Trademarks
- 20.4
Electrostatic Discharge Caution
- 20.5
Glossary
-
21Revision History
-
22Mechanical, Packaging, and Orderable Information
1 Features
- 0.9V to 2V on A port and 1.65V to
3.6V on B port
- Minimum data rates:
- >130 Mbps (15pF load,
1.8V to 3.3V)
- >100 Mbps (100pF load,
1.8V to 3.3V)
- Supports high-speed interfaces
such as QSPI, OSPI, eSPI
- VCCA <, =, > VCCB is acceptable
- No direction control signal
needed
- VCC isolation feature:
if either VCC input is at GND, all outputs are in the high-impedance
state
- Schmitt-trigger inputs allow for
slow or noisy inputs
- Output enable (OE) input circuit
referenced to VCCA
- I OFF supports partial
power-down mode operation
- Latch-up Performance Exceeds
100mA Per JESD 78, Class II
- ESD Protection Exceeds JESD 22
- A Port:
- 2000V Human-Body
Model (A114-B)
- 1000V
Charged-Device Model (C101)
- B Port:
- 2000V Human-Body
Model (A114-B)
- 1000V
Charged-Device Model (C101)