SCES982A May   2026  – June 2026 TXB0606

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Switching Characteristics, VCCA = 0.9V
    7. 5.7  Switching Characteristics, VCCA = 1.2V ± 0.1V
    8. 5.8  Switching Characteristics, VCCA = 1.5V ± 0.1V
    9. 5.9  Switching Characteristics, VCCA = 1.8V ± 0.15V
    10. 5.10 Switching Characteristics: TMAX (-40°C to 125°C) 
    11. 5.11 Operating Characteristics
    12. 5.12 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Architecture
      2. 7.3.2 Input Driver Requirements
      3. 7.3.3 Output Load Considerations
      4. 7.3.4 Enable and Disable
      5. 7.3.5 Pullup or Pulldown Resistors on I/O Lines
      6. 7.3.6 Dummy Cycles
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Pullup or Pulldown Resistors on I/O Lines

The device is designed to support high-drive applications with either a lumped capacitive load of up to 100pF or a signal trace length of up to 20 inches with a 50pF load. The output drivers of the TXB0606 device have low DC drive strength. If pullup or pulldown resistors are connected externally to the data I/Os, their values must be kept higher than 20kΩ to ensure that they do not contend with the output drivers of the TXB0606 device.

For the same reason, the TXB0606 device must not be used in applications such as I2C or 1-Wire where an open-drain driver is connected on the bidirectional data I/O. For these applications, use a device from the TI TXS series of level translators.