SCES982A May 2026 – June 2026 TXB0606
PRODUCTION DATA
The TXB0606 device is a 6-bit, bidirectional voltage-level translator with auto-direction sensing specifically designed for translating logic voltage levels. The A port is able to accept I/O voltages ranging from 0.9V to 2V, while the B port can accept I/O voltages from 1.65V to 3.6V. The device is a buffered architecture with edge-rate accelerators (one-shots) to improve the overall data rate. This device can only translate push-pull CMOS logic outputs. If for open-drain signal translation, please refer to TI’s TXS010X products.