SCES985A April 2025 – January 2026 TXS0108W-Q1
PRODUCTION DATA
| VCCA | VCCB | MIN | MAX | UNIT | ||||
|---|---|---|---|---|---|---|---|---|
| VCCA | Supply voltage A | 1.2 | 3.6 | V | ||||
| VCCB | Supply voltage B | 1.65 | 5.5 | V | ||||
| VIH | High-level input voltage | A-port I/O's | 1.2V to 1.95V | 1.65V to 5.5V | VCCI - 0.2 | VCCI | V | |
| 1.95V to 3.6V | 2.3V to 5.5V | VCCI - 0.4 | VCCI | |||||
| B-port I/O's | 1.2V to 3.6V | 1.65V to 5.5V | VCCI - 0.4 | VCCI | ||||
| OE Input | 1.2V to 3.6V | 1.65V to 5.5V | VCCA x 0.65 | 5.5 | ||||
| VIL | Low-level input voltage | A-port I/O's | 1.2V to 3.6V | 1.65V to 5.5V | 0 | 0.15 | V | |
| B-port I/O's | 1,2V to 3.6V | 1.65V to 5.5V | 0 | 0.15 | ||||
| OE Input | 1.2V to 3.6V | 1.65V to 5.5V | 0 | VCCA x 0.35 | ||||
| VRTA | RTA Activation Threshold | A-port I/O's | 1.2V to 3.6V | 1.65V to 5.5V | VCCI x 0.30 | V | ||
| B-port I/O's | 1.2V to 3.6V | 1.65V to 5.5V | VCCI x 0.30 | |||||
| Δt/Δv | Input transition rise and fall time | A/ B-port I/O's, OE Input | 1.2V to 3.6V | 1.65V to 5.5V | 10 | ns/V | ||
| TA | Operating free-air temperature | –40 | 125 | °C | ||||