SCES985A April 2025 – January 2026 TXS0108W-Q1
PRODUCTION DATA
| PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1.8 ± 0.15V | 2.5 ± 0.2V | 3.3 ± 0.3V | 5.0 ± 0.5V | |||||||||||||||
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||||
| tPHL | Propagation Delay (Hight-to-Low) | A | B | Push-Pull | -40°C to 125°C | 6.9 | 6.8 | 7.9 | 10.5 | ns | ||||||||
| tPHL | Propagation Delay (Hight-to-Low) | Open-Drain | -40°C to 125°C | 7.0 | 6.5 | 8.0 | 10.9 | ns | ||||||||||
| tPLH | Propagation Delay (Low-to-High) | Push-Pull | -40°C to 125°C | 18.1 | 14.4 | 13.8 | 19.4 | ns | ||||||||||
| tPLH | Propagation Delay (Low-to-High) | Open-Drain | -40°C to 125°C | 285.6 | 282.5 | 236.3 | 180.6 | ns | ||||||||||
| tPHL | Propagation Delay (Hight-to-Low) | B | A | Push-Pull | -40°C to 125°C | 5.8 | 5.5 | 6.4 | 8.9 | ns | ||||||||
| tPHL | Propagation Delay (Hight-to-Low) | Open-Drain | -40°C to 125°C | 5.8 | 5.4 | 6.3 | 8.9 | ns | ||||||||||
| tPLH | Propagation Delay (Low-to-High) | Push-Pull | -40°C to 125°C | 16.2 | 0.4 | 1 | 1 | ns | ||||||||||
| tPLH | Propagation Delay (Low-to-High) | Open-Drain | -40°C to 125°C | 39.9 | 0.5 | 0.5 | 0.5 | ns | ||||||||||
| ten | Enable Time | OE | A or B | -40°C to 125°C | 304 | 209 | 173 | 149 | ns | |||||||||
| tdis | Disable Time | -40°C to 125°C | 300 | 300 | 300 | 300 | ns | |||||||||||
| trA | Ouput Rise Time | B | A | Push-Pull | -40°C to 125°C | 18.2 | 13.8 | 3.1 | 2.4 | ns | ||||||||
| trA | Ouput Rise Time | Open-Drain | -40°C to 125°C | 650 | 422 | 313 | 220 | ns | ||||||||||
| trB | Ouput Rise Time | A | B | Push-Pull | -40°C to 125°C | 18.7 | 14.8 | 13.7 | 8 | ns | ||||||||
| trB | Ouput Rise Time | Open-Drain | -40°C to 125°C | 425 | 292 | 174 | 31.7 | ns | ||||||||||
| tfA | Output Fall Time | B | A | Push-Pull | -40°C to 125°C | 5.8 | 5.1 | 5.1 | 5.6 | ns | ||||||||
| tfA | Output Fall Time | Open-Drain | -40°C to 125°C | 6 | 5.4 | 5.5 | 5.6 | ns | ||||||||||
| tfB | Output Fall Time | A | B | Push-Pull | -40°C to 125°C | 7.6 | 8.7 | 11.2 | 16.8 | ns | ||||||||
| tfB | Output Fall Time | Open-Drain | -40°C to 125°C | 7.8 | 9.7 | 12.8 | 17 | ns | ||||||||||