SCES985A April 2025 – January 2026 TXS0108W-Q1
PRODUCTION DATA
| PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1.8 ± 0.15V | 2.5 ± 0.2V | 3.3 ± 0.3V | 5.0 ± 0.5V | |||||||||||||||
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||||
| tPHL | Propagation Delay (Hight-to-Low) | A | B | Push-Pull | -40°C to 125°C | 3.6 | 3.1 | 3.2 | 4.2 | ns | ||||||||
| tPHL | Propagation Delay (Hight-to-Low) | Open-Drain | -40°C to 125°C | 2.6 | 3.7 | 2.1 | 3.1 | 2.4 | 3.3 | 2.9 | 4.5 | |||||||
| tPLH | Propagation Delay (Low-to-High) | A | B | Push-Pull | -40°C to 125°C | 1 | 2 | 5.6 | 5.3 | ns | ||||||||
| tPLH | Propagation Delay (Low-to-High) | Open-Drain | -40°C to 125°C | 0.5 | 1 | 0.5 | 118 | 58 | 194 | 97 | 172 | |||||||
| tPHL | Propagation Delay (Hight-to-Low) | B | A | Push-Pull | -40°C to 125°C | 4.4 | 3.2 | 3.3 | 4.4 | ns | ||||||||
| tPHL | Propagation Delay (Hight-to-Low) | Open-Drain | -40°C to 125°C | 2 | 4.4 | 2 | 3.2 | 2 | 3.4 | 2.8 | 4.6 | |||||||
| tPLH | Propagation Delay (Low-to-High) | B | A | Push-Pull | -40°C to 125°C | 11.6 | 1.5 | 0.6 | 0.5 | ns | ||||||||
| tPLH | Propagation Delay (Low-to-High) | Open-Drain | -40°C to 125°C | 66 | 325 | 0.5 | 117 | 0.5 | 1 | 0.5 | 1 | |||||||
| ten | Enable Time | OE | A or B | Push Pull | -40°C to 125°C | 220 | 138 | 136 | 124 | ns | ||||||||
| tdis | Disable Time | -40°C to 125°C | 300 | 300 | 300 | 300 | ||||||||||||
| trA | Ouput Rise Time | B | A | Push-Pull | -40°C to 125°C | 6.2 | 12.4 | 4.2 | 8.2 | 2.0 | 6.7 | 1.9 | 2.7 | ns | ||||
| trA | Ouput Rise Time | Open-Drain | -40°C to 125°C | 210 | 532 | 302 | 617 | 226 | 519 | 150 | 342 | |||||||
| trB | Ouput Rise Time | A | B | Push-Pull | -40°C to 125°C | 6.8 | 13.4 | 5.5 | 8.7 | 5.8 | 7.3 | 4.8 | 6.1 | ns | ||||
| trB | Ouput Rise Time | Open-Drain | -40°C to 125°C | 311 | 576 | 344 | 591 | 272 | 483 | 108 | 263 | |||||||
| tfA | Output Fall Time | B | A | Push-Pull | -40°C to 125°C | 3.0 | 5.1 | 2.6 | 3.9 | 2.2 | 3.6 | 1.0 | 3.4 | ns | ||||
| tfA | Output Fall Time | Open-Drain | -40°C to 125°C | 3.0 | 5.3 | 2.6 | 3.9 | 2.1 | 3.6 | 0.9 | 3.3 | |||||||
| tfB | Output Fall Time | A | B | Push-Pull | -40°C to 125°C | 3.0 | 4.4 | 2.8 | 4.1 | 3.2 | 4.1 | 3.6 | 5.5 | ns | ||||
| tfB | Output Fall Time | Open-Drain | -40°C to 125°C | 3.1 | 4.3 | 2.8 | 4.1 | 3.2 | 4.3 | 3.8 | 5.8 | |||||||