SCES985A April 2025 – January 2026 TXS0108W-Q1
PRODUCTION DATA
| PARAMETER | Test Conditions | Supply Voltage (VCCA = VCCB ,unless otherwise noted) | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|
| 1.2 ± 0.1V (4) | 1.5 ± 0.1V (4) | 1.8 ± 0.15V | 2.5 ± 0.2V | 3.3 ± 0.3V | 5.0 ± 0.5V | ||||
| TYP | TYP | TYP | TYP | TYP | TYP | ||||
| CpdA (2) | A-port input, B-port output to B: outputs enabled | A
Port CL = 0, RL = Open f = 10MHz trise = tfall = 1ns |
5.9 | 5.9 | 6.8 | 7.1 | 8 | 5.9 | pF |
| B-port input, A-port output to B: outputs enabled | 9.9 | 9.9 | 9.9 | 9.9 | 9.9 | 9.9 | |||
| CpdB (3) | A-port input, B-port output to B: outputs enabled | 21.5 | 21.5 | 21.5 | 21.5 | 21.5 | 21.5 | ||
| B-port input, A-port output to B: outputs enabled | 16.7 | 16.7 | 16.7 | 16.7 | 16.7 | 16.7 | |||
| CpdA (2) | A-port input, B-port output to B: outputs disabled | B
Port CL = 0, RL = Open f = 10MHz trise = tfall = 1ns |
0.01 | 0.01 | 0.01 | 0.01 | 0.01 | 0.01 | pF |
| B-port input, A-port output to B: outputs disabled | 0.01 | 0.01 | 0.01 | 0.01 | 0.01 | 0.01 | |||
| CpdB (3) | A-port input, B-port output to B: outputs disabled | 0.01 | 0.01 | 0.01 | 0.01 | 0.01 | 0.01 | ||
| B-port input, A-port output to B: outputs disabled | 0.01 | 0.01 | 0.01 | 0.01 | 0.01 | 0.01 | |||