SCES986 April 2025 TXG1041-Q1 , TXG1042-Q1
ADVANCE INFORMATION
The TXG104x-Q1 is used for level translation, enabling communication between devices or systems operating at different interface and ground voltages. The TXG104x-Q1 device is ideal for use in applications where a push-pull driver is connected to the data inputs. Figure 8-1 is an example of two systems that translate from 1.8V to 3.3V across a SPI interface while also seeing a ground shift of -5V on GNDB while GNDA is at 0V. The ground shift occurs due to the parasitic resistance of the cable used to connect the 48V battery ground and 12V battery ground to the chassis of the car.