SCES986 April 2025 TXG1041-Q1 , TXG1042-Q1
ADVANCE INFORMATION
| PARAMETER | TEST CONDITIONS | FROM | TO | TEMPERATURE | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1.8 ± 0.15V | 2.5 ± 0.2V | 3.3 ± 0.3V | 5.0 ± 0.5V | |||||||||||||||
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||||
| tpd | Propagation delay | 1Mbps all 4 channels toggling | A | B | -40°C to 85°C | 2.8 | 5 | 2.8 | 5 | 2.9 | 5.2 | 2.9 | 5.5 | ns | ||||
| A | B | -40°C to 125°C | 2.8 | 5.3 | 2.8 | 5.3 | 2.9 | 5.6 | 2.9 | 5.9 | ||||||||
| B | A | -40°C to 85°C | 3.1 | 7.8 | 3 | 6.3 | 2.9 | 5.7 | 2.8 | 5.6 | ||||||||
| B | A | -40°C to 125°C | 3.1 | 8.3 | 3 | 6.6 | 2.9 | 6.1 | 2.8 | 5.8 | ||||||||
| tdis | Disable time | OE | A | -40°C to 85°C | 9.4 | 17.4 | 9.4 | 17.4 | 9.4 | 17.4 | 9.4 | 17.4 | ns | |||||
| OE | A | -40°C to 125°C | 9.4 | 17.7 | 9.4 | 17.7 | 9.4 | 17.7 | 9.4 | 17.7 | ||||||||
| OE | B | -40°C to 85°C | 17.7 | 40.9 | 12.6 | 28.3 | 14.7 | 27.4 | 10.1 | 18.8 | ||||||||
| OE | B | -40°C to 125°C | 17.7 | 41.9 | 12.6 | 29.1 | 14.7 | 28 | 10.1 | 19.4 | ||||||||
| ten | Enable time | OE | A | -40°C to 85°C | 2.5 | 5.9 | 2.5 | 5.9 | 2.5 | 5.9 | 2.5 | 5.9 | ns | |||||
| OE | A | -40°C to 125°C | 2.5 | 6.3 | 2.5 | 6.3 | 2.5 | 6.3 | 2.5 | 6.3 | ||||||||
| OE | B | -40°C to 85°C | 7.5 | 26.5 | 5.5 | 15.3 | 4.5 | 11 | 3.8 | 7.8 | ||||||||
| OE | B | -40°C to 125°C | 8 | 27.5 | 5.5 | 16.3 | 4.5 | 11.8 | 3.8 | 8.4 | ||||||||
| PWD | Pulse width distortion | |tphl - tplh| | A | B | -40°C to 85°C | 0 | 0.2 | 0 | 0.3 | 0.003 | 0.4 | 0.011 | 0.7 | ns | ||||
| A | B | -40°C to 125°C | 0 | 0.2 | 0 | 0.3 | 0.003 | 0.4 | 0.011 | 0.7 | ||||||||
| B | A | -40°C to 85°C | 0 | 0.2 | 0 | 0.3 | 0.003 | 0.4 | 0.011 | 0.7 | ||||||||
| B | A | -40°C to 125°C | 0 | 0.2 | 0 | 0.3 | 0.003 | 0.4 | 0.011 | 0.7 | ||||||||
| tr | Output signal rise time | A | B | -40°C to 85°C | 0.6 | 1.1 | 0.5 | 1.1 | 0.5 | 1.6 | 0.6 | 1.8 | ns | |||||
| A | B | -40°C to 125°C | 0.6 | 1.3 | 0.5 | 1.5 | 0.5 | 1.7 | 0.6 | 1.9 | ||||||||
| B | A | -40°C to 85°C | 0.5 | 1.6 | 0.5 | 1.6 | 0.5 | 1.7 | 0.5 | 1.7 | ||||||||
| B | A | -40°C to 125°C | 0.5 | 1.7 | 0.5 | 1.7 | 0.5 | 1.8 | 0.5 | 1.7 | ||||||||
| tf | Output signal fall time | A | B | -40°C to 85°C | 0.5 | 1.4 | 0.4 | 1.6 | 0.5 | 1.8 | 0.6 | 1.9 | ns | |||||
| A | B | -40°C to 125°C | 0.5 | 1.7 | 0.5 | 1.7 | 0.5 | 1.8 | 0.6 | 2.2 | ||||||||
| B | A | -40°C to 85°C | 0.5 | 1.4 | 0.5 | 1.6 | 0.5 | 1.8 | 0.6 | 1.9 | ||||||||
| B | A | -40°C to 125°C | 0.5 | 1.7 | 0.5 | 1.7 | 0.5 | 1.8 | 0.6 | 2.2 | ||||||||
| tDO | Default output delay time from input power loss | Measured from the time VCC goes below 1.36V | -40°C to 85°C | 7.9 | 7.8 | 7.7 | 7.6 | µs | ||||||||||
| -40°C to 125°C | 7.9 | 7.8 | 7.7 | 7.6 | ||||||||||||||
| tPU | Time from ULVO to valid output data | -40°C to 85°C | 98.3 | 98.3 | 98.3 | 98.3 | µs | |||||||||||
| -40°C to 125°C | 98.3 | 98.3 | 98.3 | 98.3 | ||||||||||||||