SCES988B June 2025 – January 2026 TXS0104W
PRODUCTION DATA
| PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1.8 ± 0.15 V | 2.5 ± 0.2 V | 3.3 ± 0.3 V | 5.0 ± 0.5 V | |||||||||||||||
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||||
| tPHL | Propagation Delay (Hight-to-Low) | A | B | Push-Pull | -40°C to 125°C | 6 | 6 | 5.8 | 5.8 | ns | ||||||||
| Open-Drain | 8.8 | 8.8 | 9.6 | 10 | ||||||||||||||
| tPLH | Propagation Delay (Low-to-High) | Push-Pull | 8 | 7.7 | 6.8 | 7 | ||||||||||||
| Open-Drain | 50 | 50 | 26 | 33 | ||||||||||||||
| tPHL | Propagation Delay (Hight-to-Low) | B | A | Push-Pull | 4.4 | 4.4 | 4.5 | 4.7 | ||||||||||
| Open-Drain | 5.3 | 5.3 | 4.4 | 4.5 | ||||||||||||||
| tPLH | Propagation Delay (Low-to-High) | Push-Pull | 5.3 | 5.3 | 4.5 | 4.7 | ||||||||||||
| Open-Drain | 36 | 36 | 16 | 20 | ||||||||||||||
| ten | Enable Time | OE | A or B | 200 | 200 | 200 | 200 | ns | ||||||||||
| tdis | Disable Time | OE | A or B | 250 | 200 | 250 | 200 | |||||||||||
| trA | Ouput Rise Time | B | A | Push-Pull | 11.4 | 9.5 | 9.3 | 15 | ns | |||||||||
| Open-Drain | 199 | 199 | 150 | 109 | ||||||||||||||
| A | B | Push-Pull | 13.3 | 10.8 | 9.1 | 7.6 | ||||||||||||
| Open-Drain | 186 | 186 | 112 | 58 | ||||||||||||||
| tfA | Output Fall Time | B | A | Push-Pull | 5.9 | 5.9 | 6 | 13.3 | ||||||||||
| Open-Drain | 6.9 | 6.9 | 6.4 | 6.1 | ||||||||||||||
| A | B | Push-Pull | 7.6 | 7.6 | 7.5 | 8.8 | ||||||||||||
| Open-Drain | 13.8 | 13.8 | 16.2 | 16.2 | ||||||||||||||