SCES988B June 2025 – January 2026 TXS0104W
PRODUCTION DATA
| PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1.8 ± 0.15 V | 2.5 ± 0.2 V | 3.3 ± 0.3 V | 5.0 ± 0.5 V | |||||||||||||||
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||||
| tPHL | Propagation Delay (Hight-to-Low) | A | B | Push-Pull | -40°C to 125°C | 3.2 | 3.2 | 3.3 | 3.4 | ns | ||||||||
| Open-Drain | 6.3 | 6.3 | 6 | 5.8 | ||||||||||||||
| tPLH | Propagation Delay (Low-to-High) | Push-Pull | 3.8 | 3.8 | 4.1 | 4.4 | ||||||||||||
| Open-Drain | 3.5 | 3.5 | 4.1 | 4.4 | ||||||||||||||
| tPHL | Propagation Delay (Hight-to-Low) | B | A | Push-Pull | 3 | 3 | 3.6 | 4.3 | ||||||||||
| Open-Drain | 4.7 | 4.7 | 4.2 | 4 | ||||||||||||||
| tPLH | Propagation Delay (Low-to-High) | Push-Pull | 8.7 | 2.5 | 1.6 | 0.7 | ||||||||||||
| Open-Drain | 29.9 | 2.5 | 1.6 | 1 | ||||||||||||||
| ten | Enable Time | OE | A or B | 200 | 200 | 200 | 200 | ns | ||||||||||
| tdis | Disable Time | OE | A or B | 250 | 200 | 200 | 200 | |||||||||||
| trA | Ouput Rise Time | B | A | Push-Pull | 10.6 | 7.4 | 6.6 | 5.6 | ns | |||||||||
| Open-Drain | 180 | 180 | 150 | 105 | ||||||||||||||
| trB | A | B | Push-Pull | 11.9 | 8.8 | 7.6 | 6.6 | |||||||||||
| Open-Drain | 170 | 170 | 120 | 64 | ||||||||||||||
| tfA | Output Fall Time | B | A | Push-Pull | 5.7 | 5.7 | 5.5 | 5.3 | ||||||||||
| Open-Drain | 5.8 | 5.8 | 5.8 | 5.8 | ||||||||||||||
| tfB | A | B | Push-Pull | 7.8 | 7.8 | 6.7 | 6.6 | |||||||||||
| Open-Drain | 8.8 | 8.8 | 9.4 | 10.4 | ||||||||||||||